Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-DK - push-in fitting
Festo
Products (A - Z)
N
NPQH
NPQH-DK - push-in fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578375 NPQH-DK-G18-Q6-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Thread
D1
Nominal size
NENN [mm]
Pneumatic port
D2 [mm]
D5 [mm]
D6 [mm]
L1 [mm]
L2 [mm]
Width across flats
SW [mm]
T [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
578370
NPQH-DK-M5-Q4-P10
M5
2.500
4.000
8.000
9.000
19.000
4.000
2.500
13.000
0.00450
4052568060732
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578372
NPQH-DK-M7-Q4-P10
M7
3.000
4.000
9.000
9.000
20.000
5.000
3.000
13.000
0.00510
4052568060756
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578374
NPQH-DK-G18-Q4-P10
G1/8
3.000
4.000
13.000
9.000
16.500
5.000
3.000
13.000
0.00620
4052568060770
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578371
NPQH-DK-M5-Q6-P10
2024-09-30
M5
2.500
6.000
8.000
12.000
22.000
4.000
2.500
15.800
0.00880
4052568060749
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578373
NPQH-DK-M7-Q6-P10
2024-09-30
M7
3.000
6.000
9.000
12.000
23.000
5.000
3.000
15.800
0.00970
4052568060763
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578375
NPQH-DK-G18-Q6-P10
G1/8
4.000
6.000
13.000
12.000
19.500
5.000
4.000
15.800
0.00910
4052568060787
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578376
NPQH-DK-G18-Q8-P10
G1/8
6.000
8.000
13.000
14.000
23.500
5.000
6.000
16.000
0.01280
4052568060794
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578377
NPQH-DK-G14-Q8-P10
G1/4
6.000
8.000
16.000
14.000
21.500
6.500
6.000
16.000
0.01440
4052568060800
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578378
NPQH-DK-G14-Q10-P10
G1/4
8.200
10.000
16.000
16.000
27.500
6.500
8.000
18.300
0.01860
4052568060817
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578379
NPQH-DK-G38-Q12-P10
G3/8
10.200
12.000
20.000
18.000
28.500
7.000
10.000
19.500
0.02820
4052568060824
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
8114987
NPQH-DK-M5-Q6-P10
M5
2.500
6.000
8.000
9.900
22.500
4.000
2.500
15.900
0.00558
4052568607258
Yes
No
-
-
-
8114986
NPQH-DK-M7-Q6-P10
M7
3.000
6.000
9.000
9.900
23.500
5.000
3.000
15.900
0.00641
4052568607241
Yes
No
-
-
-
8114985
NPQH-DK-G18-Q10-P10
G1/8
6.000
10.000
13.000
16.000
26.000
5.000
6.000
18.300
0.01620
4052568607234
Yes
No
-
-
-
Vis komprimeret visning (13 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-DK
Order number
578375
Shorttext
push-in fitting
Sidste ændring
23.10.2025 07:57:46
Enhed