Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-H-E - Bulkhead connector
Festo
Products (A - Z)
N
NPQH
NPQH-H-E - Bulkhead connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578300 NPQH-H-Q6-E-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Pneumatic port
D1 [mm]
Nominal size
NENN [mm]
Thread
D5
L1 [mm]
Width across flats
SW [mm]
T [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
578299
NPQH-H-Q4-E-P10
4.000
3.000
M12x1
28.000
16.000
13.000
0.0235
4052568060022
Yes
Yes
7439-92-1
f8f0facb-a3e1-4c83-bec0-3940aca4c529
05.03.2025
578300
NPQH-H-Q6-E-P10
6.000
5.000
M14x1
34.000
18.000
15.800
0.0346
4052568060039
Yes
Yes
7439-92-1
f8f0facb-a3e1-4c83-bec0-3940aca4c529
05.03.2025
578301
NPQH-H-Q8-E-P10
8.000
7.000
M16x1
34.000
20.000
16.000
0.0406
4052568060046
Yes
Yes
7439-92-1
f8f0facb-a3e1-4c83-bec0-3940aca4c529
05.03.2025
578302
NPQH-H-Q10-E-P10
10.000
9.000
M18x1
39.000
22.000
18.300
0.0520
4052568060053
Yes
Yes
7439-92-1
f8f0facb-a3e1-4c83-bec0-3940aca4c529
05.03.2025
578303
NPQH-H-Q12-E-P10
12.000
11.000
M20x1
41.000
24.000
19.500
0.0608
4052568060060
Yes
Yes
7439-92-1
f8f0facb-a3e1-4c83-bec0-3940aca4c529
05.03.2025
Vis komprimeret visning (5 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-H-E
Order number
578300
Shorttext
Bulkhead connector
Sidste ændring
02.05.2025 11:51:41
Enhed
Nøgleord
Products
bulkhead connector
Klassifikationer
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.0
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-42-01 01