Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-T-Q-Q - Push-in T connector
Festo
Products (A - Z)
N
NPQH
NPQH-T-Q-Q - Push-in T connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578387 NPQH-T-Q8-Q6-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Pneumatic port 1
D1 [mm]
Nominal size
NENN [mm]
Pneumatic port 2
D2 [mm]
D5 [mm]
D6 [mm]
H1 [mm]
L1 [mm]
T1 [mm]
T2 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
578386
NPQH-T-Q6-Q4-P10
4.000
3.000
6.000
12.000
9.000
18.000
40.000
15.800
13.000
0.0209
4052568060893
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
578387
NPQH-T-Q8-Q6-P10
6.000
5.000
8.000
14.000
12.000
20.500
42.000
16.000
15.800
0.0279
4052568060909
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
578388
NPQH-T-Q10-Q8-P10
8.000
7.000
10.000
16.000
14.000
23.000
49.000
18.300
16.000
0.0396
4052568060916
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
578389
NPQH-T-Q12-Q10-P10
10.000
9.000
12.000
19.000
16.000
26.000
52.000
19.500
18.300
0.0618
4052568060923
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
Vis komprimeret visning (4 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-T-Q-Q
Order number
578387
Shorttext
Push-in T connector
Sidste ændring
02.05.2025 11:52:25
Enhed
Nøgleord
Products
connector
Klassifikationer
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.0
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-42-01 01