Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-T - Push-in T-fitting
Festo
Products (A - Z)
N
NPQH
NPQH-T - Push-in T-fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578396 NPQH-T-G14-Q8-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Thread
D1
Nominal size
NENN [mm]
Pneumatic port
D2 [mm]
D5 [mm]
L1 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
T1 [mm]
Width across flats
SW [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
578390
NPQH-T-M5-Q4-P10
M5
2.500
4.000
9.000
35.000
14.500
4.000
1.000
13.000
9.000
0.0139
4052568060930
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578392
NPQH-T-G18-Q4-P10
G1/8
3.000
4.000
9.000
39.000
18.000
5.000
1.000
13.000
13.000
0.0207
4052568060954
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578391
NPQH-T-M5-Q6-P10
M5
2.500
6.000
12.000
41.000
14.500
4.000
1.000
15.800
9.000
0.0207
4052568060947
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578393
NPQH-T-G18-Q6-P10
G1/8
5.000
6.000
12.000
44.000
18.000
5.000
1.000
15.800
13.000
0.0252
4052568060961
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578395
NPQH-T-G14-Q6-P10
G1/4
5.000
6.000
12.000
44.000
21.500
6.500
2.500
15.800
13.000
0.0299
4052568060985
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578394
NPQH-T-G18-Q8-P10
G1/8
6.000
8.000
14.000
45.000
18.000
5.000
1.000
16.000
13.000
0.0307
4052568060978
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578396
NPQH-T-G14-Q8-P10
G1/4
6.000
8.000
14.000
45.000
21.500
6.500
2.500
16.000
13.000
0.0341
4052568060992
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578399
NPQH-T-G38-Q8-P10
G3/8
6.000
8.000
14.000
46.000
25.500
7.000
2.500
16.000
16.000
0.0467
4052568061029
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578397
NPQH-T-G14-Q10-P10
G1/4
8.000
10.000
16.000
52.000
22.000
6.500
1.000
18.300
16.000
0.0444
4052568061005
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578400
NPQH-T-G38-Q10-P10
G3/8
8.000
10.000
16.000
52.000
25.500
7.000
2.500
18.300
16.000
0.0501
4052568061036
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578402
NPQH-T-G12-Q10-P10
G1/2
8.000
10.000
16.000
52.000
27.500
8.500
3.000
18.300
16.000
0.0551
4052568061050
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578398
NPQH-T-G14-Q12-P10
G1/4
8.500
12.000
19.000
57.000
25.500
6.500
1.000
19.500
19.000
0.0774
4052568061012
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578401
NPQH-T-G38-Q12-P10
G3/8
11.000
12.000
19.000
57.000
26.000
7.000
1.000
19.500
19.000
0.0759
4052568061043
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
578403
NPQH-T-G12-Q12-P10
G1/2
11.000
12.000
19.000
57.000
30.500
8.500
3.000
19.500
19.000
0.0842
4052568061067
Yes
Yes
7439-92-1
2d85099f-86e4-4ec6-8c4d-149f50e44bcb
05.03.2025
Vis komprimeret visning (14 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-T
Order number
578396
Shorttext
Push-in T-fitting
Sidste ændring
02.05.2025 11:52:14
Enhed
Nøgleord
Products
Klassifikationer
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.0
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-42-01 01