Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-Y-Q - Push-in Y-connector
Festo
Products (A - Z)
N
NPQH
NPQH-Y-Q - Push-in Y-connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578410 NPQH-Y-Q6-E-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Pneumatic port
D1 [mm]
D5 [mm]
D6 [mm]
B1 [mm]
H1 [mm]
T [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
578410
NPQH-Y-Q6-E-P10
6.000
12.000
12.250
12.500
36.000
15.800
0.0320
4052568061135
Yes
Yes
7439-92-1
1326a09d-51a0-4fff-8309-45bc8c189dfa
05.03.2025
578411
NPQH-Y-Q8-E-P10
8.000
14.000
14.250
14.500
37.500
16.000
0.0449
4052568061142
Yes
Yes
7439-92-1
1326a09d-51a0-4fff-8309-45bc8c189dfa
05.03.2025
578412
NPQH-Y-Q10-E-P10
10.000
16.000
16.250
16.500
44.500
18.300
0.0659
4052568061159
Yes
Yes
7439-92-1
1326a09d-51a0-4fff-8309-45bc8c189dfa
05.03.2025
Vis komprimeret visning (3 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-Y-Q
Order number
578410
Shorttext
Push-in Y-connector
Sidste ændring
02.05.2025 11:52:30
Enhed
Nøgleord
Products
Klassifikationer
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 6.0
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-42-01 Push-in fitting (pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-42-01 01