2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8203296 NPQO-D-G18-Q8-P10

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Level of Geometry
LOG
Thread
G
C [mm]
Width across flats
SW [mm]
Diameter
D [mm]
Diameter
D1 [mm]
Depth
T1 [mm]
L1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
7
8
9
10
8203292
NPQO-D-M5-Q4-P10
High
M5
3.5
10
11.0
4
14.8
20.0
0.00541
4052568659141
8203293
NPQO-D-M5-Q6-P10
High
M5
3.5
12
13.1
6
15.6
21.4
0.00741
4052568659158
8203294
NPQO-D-G18-Q4-P10
High
G1/8
5.0
13
14.2
4
14.8
19.0
0.00880
4052568659165
8203295
NPQO-D-G18-Q6-P10
High
G1/8
5.0
13
14.2
6
15.6
20.1
0.00851
4052568659172
8203296
NPQO-D-G18-Q8-P10
High
G1/8
5.0
14
15.3
8
17.6
25.2
0.01235
4052568659189
8203297
NPQO-D-G14-Q6-P10
High
G1/4
7.0
17
18.4
6
15.6
21.6
0.01708
4052568659196
8203298
NPQO-D-G14-Q8-P10
High
G1/4
7.0
17
18.4
8
17.6
22.9
0.01575
4052568659301
8203299
NPQO-D-G14-Q10-P5
High
G1/4
7.0
17
18.4
10
20.1
29.3
0.02134
4052568659318
8203300
NPQO-D-G38-Q10-P5
High
G3/8
6.0
19
20.7
10
20.1
25.6
0.02431
4052568659325
8203301
NPQO-D-G38-Q12-P5
High
G3/8
8.0
22
24.0
12
22.0
27.5
0.02846
4052568659332
Vis komprimeret visning (10 konfigurerbare produkter)
Order number8203296
Shorttextpush-in fitting
Sidste ændring04.08.2025 13:22:26
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties