2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PS1240

Expand Table
EN
1/5
Code
CODE
Length
A [mm]
Width
B [mm]
Height
C [mm]
Length
D [mm]
Width
E [mm]
Diameter
F [mm]
Thread
F1
Width
G [mm]
Width
H [mm]
Diameter
L [mm]
Length
M [mm]
Length
N [mm]
Length
N1 [mm]
Width
P [mm]
Maximum load
K
1
2
3
4
5
PS1220
60
20
9.5
40
0
5.5
-
0
12
4
13
3.5
3.5
13
2 Kg
PS1240
60
40
9.5
40
0
5.5
-
0
24
4
13
3.5
3.5
13
5 Kg
PS1260
60
60
9.5
48
48
0.0
M5
30
47
4
14
12.0
16.5
17
2 Kg
PS1280
60
80
9.5
48
68
0.0
M5
30
52
4
14
12.0
16.5
17
5 Kg
PS12100
60
100
9.5
48
80
0.0
M5
30
60
4
14
12.0
16.5
17
5 Kg
Vis komprimeret visning (5 produkter)
ShorttextSliding plate set 12
Sidste ændring16.09.2021 10:29:27
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodePS1240