2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

12956 SIE-WD-TR

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
12956
SIE-WD-TR
2025-06-30
0.013
4052568021528
Yes
Yes
7439-92-1
69aef373-cf15-41a4-8703-3c5ec9595416
05.03.2025
18494
SIE-GD
2025-06-30
0.013
4052568022228
Yes
Yes
7439-92-1
a8ca3cdc-1609-4ada-b60f-e957cb66978e
05.03.2025
18780
SIE-GA
2009-12-31
0.000
Yes
No
-
-
-
Vis komprimeret visning (3 produkter)
Order number12956
Shorttextplug connector
Sidste ændring02.05.2025 13:18:18
Enhed

Klassifikationer

By Functionality

BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
51-07-02-92 Connector/fitting (pneumatics, accessories)

ECLASS 10.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-43-22 Electrical connector technology (accessory, pneumatics)

ECLASS 9.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.1

27-44-01-90 Industry connector (unclassified)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.0

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-22 22