2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YCLA660A-C1 (0)

Expand Table
EN
1/5
Type code
TYPECODE
Item
ITEM
Adjustment range
AR
Maximum adjustment width
MAW
Adapted support beam
ASB
Characteristic
CHARACTERISTIC
Colour
COLOUR
Surface treatment
ST
Body material
BM
Screw rod material
SRM
Fastener materia
FM
Weight(kg)
WEIGHT [kg]
LINK
LINK
Design reference
DR
1
YCLA660A-C1
YCLA660A
0~370
0.0
88X88 、44X88mm
1
Silver
Frosting oxidation
A6063
碳钢发黑
SUS202
6.48
LINK
Design reference
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextWidth adjustment actuator
Sidste ændring12.11.2024 09:48:27
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodeYCLA660A-C1
CNSPHYPROP Physical Properties