2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YLFA44B-C1

Expand Table
EN
1/5
Type code
TYPECODE
Item
ITEM
Adapted support beam
ASB
Characteristic
CHARACTERISTIC
Colour
COLOUR
Surface treatment
ST
Body material
BM
Weight(kg)
WEIGHT
LINK
LINK
Design reference
DR
1
YLFA44B-C1
YLFA44B
44X44、64X64、44X88、88X88mm
1
Silver
Sandblasting
Aluminum
0.05
网站链接
设计参考
Vis komprimeret visning (1 produkt)
ShorttextAngle bracket
Sidste ændring12.11.2024 09:48:26
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties