Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
12-module
eurocodemodule
ZB08-4075D_X - European standard module · width 40 series
HEFA
12-module
eurocodemodule
ZB08-4075D_X - European standard module · width 40 series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZB08-4075-D-100-L-P40-C1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
width
W [mm]
helical pitch
HP [mm]
slider
S
Effective stroke
STROKE [mm]
L
L [mm]
Motor position
MCT
Motor brand
MB
Motor power
MP
Attached motor
AM
Fixed position of origin photoelectric
FP
Limit photoelectric quantity
EP
Appendage foot
AF
Number of anchors
NA
Reduction kit
JSB
weight
KG [kg]
1
ZB08-4075-D-100-L-P40-C1
ZB08
40
75
D:Large slider
100
330
L: Left output shaft
P:international
40:Servo 400W
nothing:Without motor
C:Mada side
1
nothing:Without foundation
nothing
nothing:No reduction kit
2.1
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
HEFA
- ZB08-4075D_X
Shorttext
European standard module · width 40 series
Sidste ændring
19.03.2025 09:16:13
Enhed
Nøgleord
European standard
Module
series
width
Klassifikationer
CNS
CNSERPBASE Object Properties