2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-037-306 HG-TASJ40R

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Finish
FINISH
Additional Function
ADDITIONALFUNCTION
Handed
HANDED
Mounting Position
MOUNTINGPOSITION
Min Torque N.m
MINTORQUENM
Max Torque N.m
MAXTORQUENM
Max Torque kgf.cm
MAXTORQUEKGFCM
Min Torque kgf.cm
MINTORQUEKGFCM
Length L
LENGTHL
Width W
WIDTHW
DIGITALBOOK
1
2
170-037-306
HG-TASJ40R
4510932178693
Special Type
Stainless Steel (SUS304)
Barrel Polished
Adjustable
Right
Horizontal
0
4
40.8
0
18
80
Link
170-037-307
HG-TASJ40L
4510932178709
Special Type
Stainless Steel (SUS304)
Barrel Polished
Adjustable
Left
Horizontal
0
4
40.8
0
18
80
Link
Vis komprimeret visning (2 produkter)
ShorttextADJUSTABLE ALL STAINLESS STEEL TORQUE HINGE
Sidste ændring20.10.2025 13:47:54
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties