2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-037-308 HG-TBSJ40R

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Finish
FINISH
Opening Angle
OPENINGANGLE
Additional Function
ADDITIONALFUNCTION
Handed
HANDED
Mounting Position
MOUNTINGPOSITION
Min Torque N.m
MINTORQUENM
Max Torque N.m
MAXTORQUENM
Max Torque kgf.cm
MAXTORQUEKGFCM
Min Torque kgf.cm
MINTORQUEKGFCM
Length L
LENGTHL
Width W
WIDTHW
1
2
170-037-308
HG-TBSJ40R
4510932178716
Special Type
Stainless Steel (SUS304)
Barrel Polished
360°
Adjustable
Right
Horizontal
0
4
40.8
0
18
40
170-037-309
HG-TBSJ40L
4510932178723
Special Type
Stainless Steel (SUS304)
Barrel Polished
360°
Adjustable
Left
Horizontal
0
4
40.8
0
18
40
Vis komprimeret visning (2 produkter)
ShorttextADJUSTABLE ALL STAINLESS STEEL TORQUE HINGE
Sidste ændring20.10.2025 13:48:06
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties