Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Sensors
Air gap sensors
SOPA (m) - air gap sensor
Festo
Products
Sensors
Air gap sensors
SOPA (m) - air gap sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
549902 SOPA-CM1-R1-HQ6-2P-M12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Module
SM
Manual overr. control module
H
Space measuring range
AMB
Type of mounting
BA
Pneumatic connection
Q6
Electrical output
EA
Electrical output 2
ELE
Electrical connection
EAN
Electrical accessories
EZUB
Length
X [mm]
Length
L [mm]
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
1
549902
SOPA
CM1
-
R1
H
Q6
2P
-
M12
-
83.5
20.5
Yes
Yes
375-73-5
4ce22941-eb72-4031-8e67-5d2512a0d0f3
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- SOPA (m)
Shorttext
air gap sensor
Sidste ændring
01.04.2025 14:42:47
Enhed
Nøgleord
Air gap
Products
sensor
Klassifikationer
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-27-50-02 Pneumatic distance sensor
Manufacturer name
Festo
ECLASS 11.1
27-27-08-90 Sensor for interval, distance, thickness (unspecified)
Manufacturer name
Festo
ECLASS 9.1
27-27-08-90 Sensor for interval, distance, thickness (unspecified)
Manufacturer name
Festo
ECLASS 6.2
27-27-08-90 Sensor for interval, distance, thickness (unclassified)
Manufacturer name
Festo
ECLASS 5.1
27-27-08-90 Sensor for interval, distance, thickness (unclassified)
Manufacturer's name
Festo
ECLASS 5.0
27-27-08-90 90