2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VFS2110-1G

Expand Table
EN
1/5
Symbol
SYMBOL
Body type
BODY
Pilot type
PILOT
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Porting specifications
SPECIFICATIONS
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2 position single
(1) Non plug-in type sub-plate
(-) Internal pilot
(1) 100 VAC (50/60 Hz)
(G) Grommet
(-) None
(-) Non-locking push type(Flush)
N/A
(-) Without sub-plate
N/A
(-) None
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextBase Mounted/Non Plug-in/Single Unit
Sidste ændring14.07.2025 10:57:47
Enhed

Klassifikationer

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)