Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
3005, 3024, 3032, 3042, 3050, 3051, 3054, 3059, 3061, 3063, 3065, 3104, 3111, 3114, 3117, 3118 - Button Head Socket Cap Screws
80/20
...
3005, 3024, 3032, 3042, 3050, 3051, 3054, 3059, 3061, 3063, 3065, 3104, 3111, 3114, 3117, 3118 - Button Head Socket Cap Screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3042
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Finish
FIN
Thread
THRD
L Length
L [INCH]
A
A [INCH]
H
H [INCH]
J
J [INCH]
Weight
W [lbs.]
1
2
3
4
3005
Black Zinc
8-32
3/8
0.313
0.087
0.094
.002
3042
Black Zinc
10-32
3/8
0.361
0.101
0.125
.004
3059
Black Zinc
1/4-20
3/8
0.437
0.132
0.156
.007
3104
Black Zinc
5/16-18
1/2
0.547
0.166
0.188
.015
Vis komprimeret visning (4 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
80/20
- 3005, 3024, 3032, 3042, 3050, 3051, 3054, 3059, 3061, 3063, 3065, 3104, 3111, 3114, 3117, 3118
Order number
3042
Shorttext
Button Head Socket Cap Screws
Sidste ændring
09.11.2023 07:10:06
Enhed
Nøgleord
Button Head
Inch
Socket Cap Screws
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
3042