2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

199174

Expand Table
1/5
Product number of the Manufacturer
MANUID
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Type Description
MANUTYPEDESC
Preview
PREVIEW
Data sheet
DATA_SHEET
International product number
INTNO
BUYER_PID
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
199171
Transformer-protective circuit-breaker, 3p, 4-6.3A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 4 - 6.3 A, max. 141 A, Rated permanent current Iu = 6.3 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-6,3-T-PI
04015081972555
199171
088915
Transformer-protective circuit-breaker, 3p, Ir=4-6.3A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-6,3-T
04015080889151
088915
199170
Transformer-protective circuit-breaker, 3p, 2.5-4A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 2.5 - 4 A, max. 84 A, Rated permanent current Iu = 4 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-4-T-PI
04015081972548
199170
199176
Transformer-protective circuit-breaker, 3p, 20-25A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 20 - 25 A, max. 437 A, Rated permanent current Iu = 25 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-25-T-PI
04015081972609
199176
088914
Transformer-protective circuit-breaker, 3p, Ir=2.5-4A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-4-T
04015080889144
088914
278493
Transformer-protective circuit-breaker, 3p, Ir=20-25A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-25-T
04015082784935
278493
199175
Transformer-protective circuit-breaker, 3p, 16-20A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 16 - 20 A, max. 350 A, Rated permanent current Iu = 20 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-20-T-PI
04015081972593
199175
088918
Transformer-protective circuit-breaker, 3p, Ir=16-20A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-20-T
04015080889182
088918
199169
Transformer-protective circuit-breaker, 3p, 1.6-2.5A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 1.6 - 2.5 A, max. 50 A, Rated permanent current Iu = 2.5 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-2,5-T-PI
04015081972531
199169
088913
Transformer-protective circuit-breaker, 3p, Ir=1.6-2.5A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-2,5-T
04015080889137
088913
199174
Transformer-protective circuit-breaker, 3p, 10-16A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 10 - 16 A, max. 280 A, Rated permanent current Iu = 16 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-16-T-PI
04015081972586
199174
088917
Transformer-protective circuit-breaker, 3p, Ir=10-16A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-16-T
04015080889175
088917
199167
Transformer-protective circuit-breaker, 3p, 0.63-1A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 0.63 - 1 A, max. 20 A, Rated permanent current Iu = 1 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-1-T-PI
04015081972517
199167
088911
Transformer-protective circuit-breaker, 3p, Ir=0.63-1A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-1-T
04015080889113
088911
199173
Transformer-protective circuit-breaker, 3p, 8-12A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 8 - 12 A, max. 224 A, Rated permanent current Iu = 12 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-12-T-PI
04015081972579
199173
278492
Transformer-protective circuit-breaker, 3p, Ir=8-12A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-12-T
04015082784928
278492
088916
Transformer-protective circuit-breaker, 3p, Ir=6.3-10A, screw connection
Transformer circuit-breaker according to IEC/EN60947, 3 pole size PKZM0, with adjustable overload and non-delayed short-circuit release, phase failure sensitive, screw and snap fitting, with screw terminal, cap installation dimension 45mm, rated operating voltage Ue 690V, degree of protection IP20, finger proof according to VDE 0106 T. 100, accessories: auxiliary contact, voltage release
PKZM0-10-T
04015080889168
088916
199172
Transformer-protective circuit-breaker, 3p, 6.3-10A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 6.3 - 10 A, max. 224 A, Rated permanent current Iu = 10 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-10-T-PI
04015081972562
199172
199168
Transformer-protective circuit-breaker, 3p, 1-1.6A, Push-In
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases = 1 - 1.6 A, max. 32 A, Rated permanent current Iu = 1.6 A, Type of control element: Turn button, Number of poles: 3, Degree of protection: Device = IP20, Terminations = IP20, Ambient temperature: Storage = - 40 - 80 °C, Open = -25 - +55 °C, Direction of incoming supply as required
PKZM0-1,6-T-PI
04015081972524
199168
Vis komprimeret visning (40 produkter)
Order number199174
ShorttextCircuit breaker for power transformer, generator and system protection
Sidste ændring14.10.2024 10:25:06
Enhed
Compare multiple parts
Add at least 2 products with