Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
FJLCM - Compact Floating Joints - Extension Rod Male Thread Type - L Dimension Selectable Type
Misumi
...
FJLCM - Compact Floating Joints - Extension Rod Male Thread Type - L Dimension Selectable Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJLCM6-1.0-18
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Hardness
HARD
M-Pitch
MP
L Selection
L [mm]
T
T [mm]
h
HH [mm]
D
D [mm]
F
F [mm]
l
LL [mm]
B
B [mm]
C
C [mm]
R
R [mm]
Applicable Holders
AH
1
2
3
4
5
6
7
8
FJLCM3-0.5-10
S45C Equivalent
500HV~
3-0.5
10
4
3
4
8
6
6
6.9
1.0
HLRA4,HLRB4,HLRC4,HLRE4
FJLCM4-0.7-12
S45C Equivalent
500HV~
4-0.7
12
4
3
4
11
9
6
6.9
1.0
HLRA4,HLRB4,HLRC4,HLRE4
FJLCM5-0.8-15
S45C Equivalent
500HV~
5-0.8
15
4
3
6
13
11
8
9.2
1.0
HLRA6,HLRB6,HLRC6,HLRE6
FJLCM6-1.0-18
S45C Equivalent
500HV~
6-1.0
18
4
3
7
19
17
10
11.5
1.5
HLRA7,HLRB7,HLRC7,HLRE7
FJLCM8-1.25-25
S45C Equivalent
500HV~
8-1.25
25
6
4
10
20
18
14
16.2
1.5
HLRA10,HLRB10,HLRC10,HLRE10
FJLCM10-1.5-30
S45C Equivalent
500HV~
10-1.5
30
8
4
13
24
21
17
19.6
2.0
HLRA13,HLRB13,HLRC13,HLRE13
FJLCM16-2.0-60
S45C Equivalent
500HV~
16-2.0
60
15
4
21
40
37
26
30.0
2.0
HLRA21,HLRB21,HLRC21,HLRE21
FJLCM20-2.5-70
S45C Equivalent
500HV~
20-2.5
70
15
5
25
50
46
30
34.6
2.0
HLRA25,HLRB25,HLRC25,HLRE25
Vis komprimeret visning (8 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- FJLCM
Shorttext
Compact Floating Joints - Extension Rod Male Thread Type - L Dimension Selectable Type
Sidste ændring
29.05.2023 08:05:48
Enhed
Nøgleord
Compact
Dimension
Extension Rod
Floating Joints
Male Thread Type
Selectable
Type
metric
Klassifikationer
CNS
CNSERPBASE Object Properties