2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Nein

Expand Table
EN
1/5
Configuration ID
CONFIGID
Flow rate
FM [l]
Delivery height
FH [m]
Material system
SYSWERKSTOF
Condensate outlet 1.
ANZULAUF1
Condensate outlet 2.
ANZULAUF2
Condensate outlet 3.
ANZULAUF3
Condensate outlet 4.
ANZULAUF4
Control
ESTEUERUNG
Level measurement
NIVEAUM1
Optical Level Indication
NIVEAUM2
Insulation
BEHISOLI
Pump
PUMPANZA
Pump type
PUMPTYPE
Merge pump
PUMPEZUSF
Pressure level
DRUCK
Container volume
BEHVOLUM [L]
1
Nein
0
0
No
-
-
-
-
Nein
Nein
0
Vis komprimeret visning (1 konfigurerbart produkt)
Order numberNein
ShorttextCondensate recovery and return station - Standard version
Sidste ændring02.10.2025 13:27:05
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties