2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9909.02.23

Expand Table
EN
1/5
Art. No.
CNSORDERNO
Designation
BZ
Level of Details
LOD
Length
L [mm]
Width
B [mm]
Height
H [mm]
Colour
F
Socket type
SDTYP
Screws
SCH [mm]
Material
CNSMAT
Properties
ES
Glow wire test
GP
Info
I
E-No.
ENO
Individual net weight
CNSMASSEXACT [kg]
EAN-Code
CNSEAN
Data Sheet
INFOLINK
Info text
INFOTEXT
1
9909.02.23
Cover with plug power socket
300
130
130
3.5
RAL 9010
23
4
ASA Blend
non-halogen
850°C nach EN 60695-2-11
UV resistant
155 990 408
0.081
7611614200224
HTML (Online)
Screw-down cover with socket-outlet type 23 For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Socket-outlet type: 23 Article number: 9909.02.23 / E-No.: 155 990 408
Vis komprimeret visning (1 konfigurerbart produkt)
Order number9909.02.23
ShorttextCover with plug power socket
Sidste ændring28.04.2025 07:20:11
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based