2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CG0110500001

Expand Table
EN
1/5
Code
CODE
Series
SER
Version
VERS
Seal
ST
Diameter
DI [mm]
Stroke
STROKE [mm]
Stroke 2
STROKE2 [mm]
Atex
VAR1
A
A [mm]
AM
AM [mm]
B (e11)
B [mm]
E
E [mm]
EE
EE
Y
Y [mm]
KK
KK
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
P
P
1
2
3
4
5
6
CG0110320001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
32
1.0
0.0
-
18.0
22.0
30.0
46.5
G1/8
4
M10X1.25
94
120.0
-
M6x1
CG0110400001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
40
1.0
0.0
-
21.5
24.0
35.0
54.0
G1/4
4
M12X1.25
105
135.0
-
M6x1
CG0110500001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
50
1.0
0.0
-
26.5
32.0
40.0
65.0
G1/4
4
M16X1.5
106
143.0
-
M8x1.25
CG0110630001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
63
1.0
0.0
-
27.0
32.0
45.0
76.0
G3/8
4
M16X1.5
121
158.0
-
M8x1.25
CG0110800001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
80
1.0
0.0
-
34.0
40.0
45.0
95.0
G3/8
4
M20X1.5
128
174.0
-
M10x1.5
CG0111000001
CG
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
100
1.0
0.0
-
36.0
40.0
55.0
113.0
G1/2
4
M20X1.5
138
189.0
-
M10x1.5
Vis komprimeret visning (6 konfigurerbare produkter)
ShorttextCYLINDERS ISO 15552
Sidste ændring18.05.2023 14:34:28
Enhed

Klassifikationer

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties

Standards

ISO-1x-15x-ISO 15552 ISO 15552