2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-026-462 HG-DTB4-L

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Handed
HANDED
Mounting Position
MOUNTINGPOSITION
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Release Torque kgf.cm
RELEASETORQUEKGFCM
Release Torque N.m
RELEASETORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
170-026-461
HG-DTB4-R
4510932040167
Special Type
Stainless Steel (SUS304)
Barrel Polished
Right
Horizontal
4.08(±20%)
0.4(±20%)
7.14(±20%)
0.7(±20%)
16
33
22
Link
170-026-462
HG-DTB4-L
4510932040174
Special Type
Stainless Steel (SUS304)
Barrel Polished
Left
Horizontal
4.08(±20%)
0.4(±20%)
7.14(±20%)
0.7(±20%)
16
33
22
Link
170-026-463
HG-DTB8-R
4510932040181
Special Type
Stainless Steel (SUS304)
Barrel Polished
Right
Horizontal
8.16(±20%)
0.8(±20%)
15.31(±20%)
1.5(±20%)
16
33
23
Link
170-026-464
HG-DTB8-L
4510932040198
Special Type
Stainless Steel (SUS304)
Barrel Polished
Left
Horizontal
8.16(±20%)
0.8(±20%)
15.31(±20%)
1.5(±20%)
16
33
23
Link
Vis komprimeret visning (4 produkter)
ShorttextDETENT TORQUE HINGE
Sidste ændring20.10.2025 13:41:59
Enhed