Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Proportional directional valves
4WRPF - Directional control valves, direct operated with electrical position feedback and integrated field bus (IFB Multi-Ethernet)
Bosch Rexroth
...
4WRPF - Directional control valves, direct operated with electrical position feedback and integrated field bus (IFB Multi-Ethernet)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4WRPF6E8S-3X/M00/24ED90
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Overlap jump
OJ
Component series
CS
Seal material
SM
Pressure sensor
PS [bar]
Internal pressure sensor
IPS
Supply voltage of the integrated electronics
SV [V]
1
4WRPF6E8S-3X/M00/24ED90
4: 4 main ports
WRP: Directional control valve, direct operated
F: With integrated fieldbus
6: Size 6
8: 8 l/min
S: Progressive
Without
3X: Component series 30 to 39
M: NBR seals
0: Without pressure rating
0: Without internal pressure sensors
24: Supply voltage 24 V
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Bosch Rexroth
- 4WRPF
Shorttext
Directional control valves, direct operated with electrical position feedback and integrated field bus (IFB Multi-Ethernet)
Sidste ændring
31.07.2025 09:05:20
Enhed
Nøgleord
Directional control valves
Directional valves
Industrial Hydraulics
Proportional directional
Valves
direct operated
electrical
integrated
position feedback
Klassifikationer
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties