Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WMR, WMRZ, WMU, WMM and WMD(A) 6 - Directional spool valves, direct operated, with mechanical or manual actuation
Bosch Rexroth
...
WMR, WMRZ, WMU, WMM and WMD(A) 6 - Directional spool valves, direct operated, with mechanical or manual actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3WMR6A5X/
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ordering code
ORDERNO
Material number
MN
Main ports
PORT
Type of actuation
TYPEAC
Size
SIZE
Symbols
SYMBOL
Component series
SERIES
Spring return
SPRING
Corrosion protection
CP
Spool position monitoring
SPPOS
Throttle insert
THROTTLE [mm]
Clamping length
CLAMP [mm]
Seal material
SEAL
Locating hole
LH
1
3WMR6A5X/
R900471414
3: 3 main ports
6: Size 6
5X: Component series 50 to 59 (50 to 59: Unchanged installation and connection dimensions)
None (valve housing primed)
Without position switch
42 mm [1.65 inch] (standard)
NBR seals
Without locating hole
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Bosch Rexroth
- WMR, WMRZ, WMU, WMM and WMD(A) 6
Order number
R900471414
Shorttext
Directional spool valves, direct operated, with mechanical or manual actuation
Sidste ændring
31.07.2025 09:05:20
Enhed
Nøgleord
Directional valves
Industrial Hydraulics
Valves
direct operated
directional
manual actuation
mechanical
spool valves
valve
Klassifikationer
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties