Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
5-.WE 10 - Directional spool valves, direct operated, with solenoid actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
5-.WE 10 - Directional spool valves, direct operated, with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5-3WE10A5X/EG12K4/M
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Version
R1M_C_VGS_DXX_PRE_OPE
Version
R1M_C_VGS_DXX_CHA_NUM
Main ports
R1M_C_VGS_DXX_POR_NUM
Device type
R1M_C_VGS_DXX_UNI_TYP
Operation type
R1M_C_VGS_DXX_ACT_TYP
Size
R1M_C_VGS_DXX_UNI_SIZ
Symbol
R1M_C_VGS_DXX_SYM_SPO
Component series
R1M_C_VGS_DXX_UNI_SER
Control spool return
R1M_C_VGS_DXX_SPO_FEE
Solenoid
R1M_C_VGS_DXX_SOL_TYP
1
5-3WE10A5X/EG12K4/M
Standard version (Maximum operating pressure 350 bar)
5: 5-chamber version
3: 3 main ports
W: Directional valve
E: Electr. direct operated
10: Size 10
5X: Component series 50 to 59 (50 … 59: unchanged installation and connection dimensions)
E: High-power wet-pin solenoid with detachable coil
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Bosch Rexroth
- 5-.WE 10
Shorttext
Directional spool valves, direct operated, with solenoid actuation
Sidste ændring
31.07.2025 09:05:20
Enhed
Nøgleord
Directional valves
Industrial Hydraulics
Valves
actuation
direct operated
directional
solenoid
spool valves
valve
Klassifikationer
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties
Type Code
5-3WE10A5X/EG12K4/M