2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

13145

Expand Table
EN
1/5
Part No.
PN
Material
MAT
A (Thread)
A
B (Thread Length)
B [INCH]
C
C [INCH]
D
D [INCH]
E
E [INCH]
Weight
W [lbs.]
Compatibility Code
CC
1
2
3
4
5
13144
Zinc-Plated Steel
M6
0.787
0.118
0.303
0.630
.0056
8-15, 8-40
13145
Zinc-Plated Steel
M6
0.984
0.118
0.303
0.630
.0064
8-15, 8-40
13146
Zinc-Plated Steel
M6
1.181
0.118
0.303
0.630
.0080
8-15, 8-40
13147
Zinc-Plated Steel
M6
1.575
0.118
0.303
0.630
.0098
8-15, 8-40
13148
Zinc-Plated Steel
M6
2.362
0.118
0.303
0.630
.0128
8-15, 8-40
Vis komprimeret visning (5 produkter)
Order number13145
ShorttextDrop-In T-Studs
Sidste ændring20.05.2021 05:17:54
Enhed
Nøgleord

Klassifikationer

CNS

CNSERPBASE Object Properties