2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DW-AD-615-M18

Expand Table
EN
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Product family
PF
Housing size
H [mm]
Operating distance
OD [mm]
Connection
C
Mounting
M
Polarity
P
Output
OP
Interface
I
Supply voltage
SV [V]
Temperature range
TR [°C]
Enclosure rating
ER
Housing size + mounting
HSR [mm]
Polarity + Output
PO
Switching frequency max.
SFM [Hz]
Housing material
HM
1
2
3
220-820-531
DW-AD-615-M18
2-wire
Classics - Series 600
M18
8
PVC, 2 m, 2 wire
Non-embeddable
NAMUR
Current
Standard output
7.7...9 VDC
-25...+70
IP 67
M18, Non-embeddable
2-wire, NAMUR
1000
Chrome-plated brass
220-820-532
DW-AS-615-M18-002
2-wire
Classics - Series 600
M18
8
M12 4-pin
Embeddable
NAMUR
Current
Standard output
7.7...9 VDC
-25...+70
IP 67
M18, Embeddable
2-wire, NAMUR
1000
Chrome-plated brass
220-820-534
DW-AS-615-M18-120
2-wire
Classics - Series 600
M18
8
M12 4-pin
Embeddable
NAMUR
Current
Standard output
7.7...9 VDC
-25...+70
IP 67
M18, Embeddable
2-wire, NAMUR
1000
Chrome-plated brass
Vis komprimeret visning (3 produkter)
Order numberDW-AD-615-M18
Shorttext2-Wire
Sidste ændring09.05.2025 11:31:35
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-41-01 Safety-related inductive proximity switch
27-27-40-01 Inductive proximity switch

ECLASS 12.0

27-27-40-01 Inductive proximity switch

ECLASS 11.1

27-27-01-01 Inductive proximity switch

ECLASS 8.0

27-27-01-01 Inductive proximity switch

ETIM 10.0

EC002714 Inductive proximity switch