Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
CONTRINEX
Inductive Sensor
2-Wire
DW-DD-625-6-065 - 2-wire
CONTRINEX
Inductive Sensor
2-Wire
DW-DD-625-6-065 - 2-wire
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DW-DD-625-065
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Product family
PF
Housing size
H [mm]
Operating distance
OD [mm]
Connection
C
Mounting
M
Polarity
P
Output
OP
Interface
I
Supply voltage
SV [V]
Temperature range
TR [°C]
Enclosure rating
ER
Housing size + mounting
HSR [mm]
Polarity + Output
PO
Switching frequency max.
SFM [Hz]
1
220-820-872
DW-DD-625-065
2-Wire
Classics - Series 600
Ø 6.5
2
PVC, 2 m, 2 wire
Embeddable
2-wire
Normally open (NO)
Standard output
10…65 VDC
-25...+70
IP 67
Ø 6.5, Embeddable
2-wire, Normally open (NO)
5000
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
CONTRINEX
- DW-DD-625-6-065
Order number
DW-DD-625-065
Shorttext
2-wire
Sidste ændring
09.05.2025 11:31:35
Enhed
Nøgleord
Inductive Sensor
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-41-01 Safety-related inductive proximity switch
27-27-40-01 Inductive proximity switch
ECLASS 12.0
27-27-40-01 Inductive proximity switch
ECLASS 11.1
27-27-01-01 Inductive proximity switch
ECLASS 8.0
27-27-01-01 Inductive proximity switch
ETIM 10.0
EC002714 Inductive proximity switch