Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Hawle Österreich Gruppe
Combi valves
NL10E3 - E3 MMB-Valve - BAIO
Hawle Österreich Gruppe
Combi valves
NL10E3 - E3 MMB-Valve - BAIO
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5030908
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter 1
DN1 [mm]
Nominal Diameter 2
DN2 [mm]
Pressure Rating
PN
D1 [mm]
D2 [mm]
E [mm]
E1 [mm]
Version
TYP
H [mm]
H1 [mm]
L [mm]
L1 [mm]
B [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
D [mm]
Weight
W [kg]
Material description DE
MAT
Product Link
PL
1
2
3
4
5
6
7
8
9
5034324
400
80
80
PN16
98
98
105
105
Typ E3
315
390
410
220
290
17.3
35
3
24
26.30
E3 MMB-SCHIEBER 80 PN16
Link
5031426
400
100
80
PN16
118
98
120
105
Typ E3
315
401
435
230
310
17.3
35
3
24
29.50
E3 MMB-SCHIEBER 100-80 PN16
Link
5019283
400
100
100
PN16
118
118
120
120
Typ E3
345
431
455
255
336
19.3
38
3
24
35.50
E3 MMB-SCHIEBER 100 PN16
Link
5030908
400
150
150
PN16
170
170
125
125
Typ E3
435
541
565
300
406
19.3
38
3
26
61.00
E3 MMB-SCHIEBER 150 PN16
Link
5030942
400
200
100
PN16
222
118
145
120
Typ E3
345
481
515
305
441
19.3
38
3
30
51.50
E3 MMB-SCHIEBER 200-100 PN16
Link
5030943
400
200
150
PN16
222
170
145
125
Typ E3
435
571
605
325
461
19.3
38
3
26
73.00
E3 MMB-SCHIEBER 200-150 PN16
Link
5030944
400
200
200
PN16
222
222
145
145
Typ E3
540
676
670
355
491
24.3
48
3
30
100.00
E3 MMB-SCHIEBER 200 PN16
Link
5030945
400
150
100
PN16
170
118
125
120
Typ E3
345
451
475
280
386
19.3
38
3
24
42.00
E3 MMB-SCHIEBER 150-100 PN16
Link
5031423
400
150
80
PN16
170
98
125
105
Typ E3
315
421
450
260
366
17.3
35
3
24
35.00
E3 MMB-SCHIEBER 150-80 PN16
Link
Vis komprimeret visning (9 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Hawle Österreich Gruppe
- NL10E3
Order number
5030908
Shorttext
E3 MMB-Valve - BAIO
Sidste ændring
13.10.2025 09:44:06
Enhed
Nøgleord
Combi
valves
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model