Elektr. WT-Armatur MODUS TREND E, HD-K, Kaltwasser, Batterie, chrom
Wash basin tap MODUS Trend E, Electronic, HD-K - high-pressure cold water/pre-mixed water, Infrared sensor single-hole tap, Battery compartment, G 3/8 IG, Chrome
021680699
4021163168716
350
Electronic wash basin tap MODUS Trend E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Battery operation. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 Flexible connection hose, G 3/8 IG x 450 mm, with pre-filter 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Energy saving mode: Automatic energy saving mode Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021680699
SCHELL GmbH & Co. KG
Elektronische WT-Armatur MODUS TREND
Elektr. WT-Armatur MODUS TREND E, HD-K, Kaltwasser, Netzbetrieb, chrom
Wash basin tap MODUS Trend E, Electronic, HD-K - high-pressure cold water/pre-mixed water, Infrared sensor single-hole tap, Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz, G 3/8 IG, Chrome
021690699
4021163168723
350
Electronic wash basin tap MODUS Trend E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Mains operation. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 Flexible connection hose, G 3/8 IG x 450 mm, with pre-filter Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Energy saving mode: Automatic energy saving mode Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021690699
SCHELL GmbH & Co. KG
Elektronische WT-Armatur MODUS TREND
Elektr. WT-Armatur MODUS TREND E, HD-M Mischwasser, Batterie, chrom
Wash basin tap MODUS Trend E, Electronic, HD-M - high-pressure mixed water, Infrared sensor single-hole tap, Battery compartment, 2x G 3/8 IG, Chrome
021700699
4021163168730
350
Electronic wash basin tap MODUS Trend E HD-M - high-pressure mixed water Infrared sensor-controlled. Battery operation. Scope of delivery Infrared sensor single-hole tap Temperature controller Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021700699
SCHELL GmbH & Co. KG
Elektronische WT-Armatur MODUS TREND
Elektr. WT-Armatur MODUS TREND E, HD-M, Mischwasser, Netztbetrieb, chrom
Wash basin tap MODUS Trend E, Electronic, HD-M - high-pressure mixed water, Infrared sensor single-hole tap, Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz, 2x G 3/8 IG, Chrome
021710699
4021163168747
350
Electronic wash basin tap MODUS Trend E HD-M - high-pressure mixed water Infrared sensor-controlled. Mains operation. Scope of delivery Infrared sensor single-hole tap Temperature controller Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021710699
Vis komprimeret visning (4 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
SCHELL - Elektronische Waschtisch-Armatur
Order number
021690699
Shorttext
MODUS TREND
Sidste ændring
03.09.2025 08:28:49
Enhed
Nøgleord
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
021690699
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based