2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPTP12-25

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
H
H [mm]
T
T [mm]
t
TT [mm]
d1
DD1 [mm]
d2
DD2 [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
Accessories
AC
1
2
3
4
5
6
7
8
9
MPTP6-15
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.012/+0.004
15
10
0/-0.015
25
4
2.2
3.5
6.0
17
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTP8-20
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.014/+0.005
20
12
0/-0.018
27
4
2.2
3.5
6.0
19
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTP10-25
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.014/+0.005
25
14
0/-0.018
29
4
2.2
3.5
6.0
21
0
0
Hexagon Socket Low Head Cap Screw: M3-10 x 2
MPTP12-25
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.017/+0.006
25
18
0/-0.018
36
5
3.0
4.5
7.5
26
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 2
MPTP13-25
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.017/+0.006
25
19
0/-0.021
37
5
3.0
4.5
7.5
27
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 2
MPTP16-25
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.017/+0.006
25
22
0/-0.021
40
5
3.0
4.5
7.5
30
0
0
Hexagon Socket Low Head Cap Screw: M4-12 x 4
MPTP20-30
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.020/+0.007
30
28
0/-0.021
49
6
3.7
5.5
9.0
38
0
0
Hexagon Socket Low Head Cap Screw: M5-16 x 4
MPTP25-30
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.020/+0.007
30
33
0/-0.025
54
6
3.7
5.5
9.0
43
0
0
Hexagon Socket Low Head Cap Screw: M5-16 x 4
MPTP30-35
Round Flange
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.020/+0.007
35
38
0/-0.025
63
8
4.2
6.6
11.0
50
0
0
Hexagon Socket Low Head Cap Screw: M6-20 x 4
Vis komprimeret visning (9 konfigurerbare produkter)
ShorttextFlanged Integrated Oil Free Bushings - Copper Alloy Standard Inner Diameter G6 Type
Sidste ændring29.11.2024 04:06:13
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodeMPTP12-25