2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

573355 SFAM-90-10000L-TG112-2SV-M12

Expand Table
EN
0/5
Part number
TNR
Type
TYP
Valid until
INFO
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
B5 [mm]
B6 [mm]
B7 [mm]
Thread
D1
Thread
D2
Thread
D3
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
H5 [mm]
H6 [mm]
Width across flats
SW [mm]
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
565384
SFAM-62-5000L-TG12-2SV-M12
2026-12-31
62
31
78.7
277
40
0
0
G1/2
M12x1
G3/4
64.1
61.9
103.2
81.7
0
0
26
573346
SFAM-90-5000L-M-2SA-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573347
SFAM-90-5000L-M-2SV-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573348
SFAM-90-10000L-M-2SA-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573349
SFAM-90-10000L-M-2SV-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573350
SFAM-90-15000L-M-2SA-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573351
SFAM-90-15000L-M-2SV-M12
2026-12-31
90
45
109
0
0
0
0
-
M12x1
-
77.1
81.3
116.2
94.7
0
0
0
573352
SFAM-90-5000L-TG1-2SA-M12
2026-12-31
90
45
109
267
0
0
0
G1
M12x1
G11/2
77.1
81.3
116.2
94.7
0
0
41
573353
SFAM-90-5000L-TG1-2SV-M12
2026-12-31
90
45
109
267
0
0
0
G1
M12x1
G11/2
77.1
81.3
116.2
94.7
0
0
41
573354
SFAM-90-10000L-TG112-2SA-M12
2026-12-31
90
45
109
301
0
0
0
G11/2
M12x1
G2
77.1
81.3
116.2
94.7
0
0
55
573355
SFAM-90-10000L-TG112-2SV-M12
2026-12-31
90
45
109
301
0
0
0
G11/2
M12x1
G2
77.1
81.3
116.2
94.7
0
0
55
573356
SFAM-90-15000L-TG112-2SA-M12
2026-12-31
90
45
109
301
0
0
0
G11/2
M12x1
G2
77.1
81.3
116.2
94.7
0
0
55
573357
SFAM-90-15000L-TG112-2SV-M12
2026-12-31
90
45
109
301
0
0
0
G11/2
M12x1
G2
77.1
81.3
116.2
94.7
0
0
55
8181241
SFAM-62-1000L-M-PNLK-PNVBA-M12
62
31
81
0
0
0
0
-
M12x1
-
59.3
61.9
98
76.5
0
0
0
8181242
SFAM-62-3000L-M-PNLK-PNVBA-M12
62
31
81
0
0
0
0
-
M12x1
-
59.3
61.9
98
76.5
0
0
0
8181243
SFAM-62-5000L-M-PNLK-PNVBA-M12
62
31
81
0
0
0
0
-
M12x1
-
59.3
61.9
98
76.5
0
0
0
8181244
SFAM-62-1000L-TG12-PNLK-PNVBA-M12
62
31
81
277
40
0
0
G1/2
M12x1
G3/4
59.3
61.9
98
76.5
0
0
26
8181245
SFAM-62-3000L-TG12-PNLK-PNVBA-M12
62
31
81
277
40
0
0
G1/2
M12x1
G3/4
59.3
61.9
98
76.5
0
0
26
8181246
SFAM-62-5000L-TG12-PNLK-PNVBA-M12
62
31
81
277
40
0
0
G1/2
M12x1
G3/4
59.3
61.9
98
76.5
0
0
26
Vis komprimeret visning (44 produkter)
Order number573355
Shorttextflow sensor
Sidste ændring11.12.2025 20:33:21
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-48-01 Thermal flow sensor
Manufacturer nameFesto
27-20-04-90 Measuring instrument, flow, volume (unspecified)
27-27-48-90 Flow sensor (unspecified)
27-20-04-13 Flow transmitter (generic)

ECLASS 12.0

27-27-48-01 Thermal flow sensor
Manufacturer nameFesto
27-20-04-90 Measuring instrument, flow, volume (unspecified)
27-20-04-13 Flow transmitter (generic)

ECLASS 11.1

27-20-04-90 Meas. instr., flow, volume (unspecified)
Manufacturer nameFesto
27-20-04-13 Flow transmitter (generic)

ECLASS 9.1

27-20-04-90 Meas. instr., flow, volume (unspecified)
Manufacturer nameFesto
27-20-04-13 Flow transmitter (generic)

ECLASS 7.1

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 6.2

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 6.1

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 5.1

27-20-04-13 Flowmeter (special system)
Manufacturer's nameFesto

ECLASS 5.0

27-20-04-13 13

ETIM 10.0

EC011419 Liquid flow sensor