2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8035301 SFTE-1U-M5F-B-2.5K

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Flow measuring range
DFM
Input flow rate
DFE
Pneumatic port
PAS
Thread type
GEW
Electrical output
EAG
Electrical connection
EAS
LODLEVEL
Weight
CNSMASSEXACT [kg]
1
8035301
SFTE
1
U
M5
F
B
2.5K
High
0.046
Vis komprimeret visning (1 konfigurerbart produkt)
Shorttextflow transmitter, Modular system
Sidste ændring30.08.2023 07:56:14
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-48-01 Thermal flow sensor
Manufacturer nameFesto
27-20-04-03 Thermal mass flow transmitter

ECLASS 11.1

27-20-04-03 Thermal mass flow transmitter
Manufacturer nameFesto

ECLASS 9.1

27-20-04-03 Thermal mass flow transmitter
Manufacturer nameFesto

ECLASS 7.1

27-20-04-03 Flowmeter (mass, thermal)
Manufacturer nameFesto

ECLASS 6.2

27-20-04-03 Flowmeter (mass, thermal)
Manufacturer nameFesto

ECLASS 5.1

27-20-04-03 Flowmeter (mass, thermal)
Manufacturer's nameFesto

ECLASS 5.0

27-20-04-03 03