Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 SI-55 M5-AG
Schmalz
...
Bellows Suction Cups (Round)
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 SI-55 M5-AG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSG 3 SI-55 M5-AG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Typ
CNSORDERNO
Part no.
ARTNR
Customs tariff number
CTN
d2
D2 [mm]
dn
DN [mm]
Dmax(S)
DMAX [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min)
CR [mm]
Volume
V [cm^3]
Suction force
SF [N]
1
FSG 3 SI-55 M5-AG
10.01.06.03718
39269097
1.8
0.7
4
3.3
M5-M
10.2
4.5
7
1.1
Silicone SI
55 Shore A
3
2.5
M5-M
4
0.02
0.15
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG (2.5 Folds)
Order number
10.01.06.03718
Shorttext
FSG 3 SI-55 M5-AG
Sidste ændring
26.08.2024 12:32:31
Enhed
Nøgleord
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties