Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 30 VU1-72 G1/4-AG
Schmalz
...
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 30 VU1-72 G1/4-AG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHMALZ 10.01.06.00200 FSG 30 VU1-72 G1/4-AG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
NNCUSTOM
NTCUSTOM
NBCUSTOM
LINACUSTOM
Order number
ARTNR
d2
C126 [mm]
dn
C124 [mm]
Dmax(S)
C1688 [mm]
Ds
C614 [mm]
G1
C132
H
C117 [mm]
LG1
C133 [mm]
SW1
C140 [mm]
Z
C171 [mm]
Saugkraft
C556 [N]
1
10_01_06_00200
FSG 30 VU1-72 G1/4-AG
Balgsauggreifer (rund)
FSG 30 VU1-72 G1/4-AG
FSG 30 VU1-72 G1/4-AG
10.01.06.00200
15
3.5
31.5
29
G1/4"-AG
45
10
17
15
13.5
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG VU1 (2.5 Folds)
Order number
10.01.06.00200
Shorttext
FSG 30 VU1-72 G1/4-AG
Sidste ændring
26.08.2024 12:32:32
Enhed
Nøgleord
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties