Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 20 NBR-55 M5-AG
Schmalz
...
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 20 NBR-55 M5-AG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSGA 20 NBR-55 M5-AG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 20 NBR-55 M5-AG
10.01.06.00388
40169997
10
21
2.5
17.2
M5-M
20.5
5
7
5
Nitrile rubber NBR
55 Shore A
20
1.5
M5-M
20
1.15
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSGA (1.5 Folds)
Order number
10.01.06.00388
Shorttext
FSGA 20 NBR-55 M5-AG
Sidste ændring
26.08.2024 12:32:46
Enhed
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties