2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 22 SI-55 G1/8-IG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 22 SI-55 G1/8-IG
10.01.06.00070
39269097
10.95
25
3.5
21.5
G1/8"-F
31
8
14
6
Silicone SI
55 Shore A
22
1.5
G1/8"-F
25
1.40
Vis komprimeret visning (1 produkt)
Order number10.01.06.00070
ShorttextFSGA 22 SI-55 G1/8-IG
Sidste ændring26.08.2024 12:32:36
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties