2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CM 500 032 V2,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Supplier
SUPPLIER
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
CM 500 010 V2,-,-,-
NC.040.00.00500.010.2
AZOLGAS
10.0
1.2358
470
470
581
470
10
0
38
75
CM 500 013 V2,-,-,-
NC.040.00.00500.013.2
AZOLGAS
13.0
1.2741
470
470
599
470
13
0
38
81
CM 500 016 V2,-,-,-
NC.040.00.00500.016.2
AZOLGAS
16.0
1.3051
470
470
613
470
16
0
38
87
CM 500 019 V2,-,-,-
NC.040.00.00500.019.2
AZOLGAS
19.0
1.3306
470
470
625
470
19
0
38
93
CM 500 025 V2,-,-,-
NC.040.00.00500.025.2
AZOLGAS
25.0
1.3704
470
470
644
470
25
0
38
105
CM 500 032 V2,-,-,-
NC.040.00.00500.032.2
AZOLGAS
32.0
1.4040
470
470
660
470
32
0
38
119
CM 500 038 V2,-,-,-
NC.040.00.00500.038.2
AZOLGAS
38.0
1.4258
470
470
670
470
38
0
38
131
CM 500 050 V2,-,-,-
NC.040.00.00500.050.2
AZOLGAS
50.0
1.4574
470
470
685
470
50
0
38
155
CM 500 063 V2,-,-,-
NC.040.00.00500.063,5.2
AZOLGAS
63.5
1.4814
470
470
696
470
63.5
0
38
187
CM 500 075 V2,-,-,-
NC.040.00.00500.075.2
AZOLGAS
75.0
1.4963
470
470
703
470
75
0
38
210
CM 500 080 V2,-,-,-
NC.040.00.00500.080.2
AZOLGAS
80.0
1.5016
470
470
706
470
80
0
38
220
CM 500 100 V2,-,-,-
NC.040.00.00500.100.2
AZOLGAS
100.0
1.5183
470
470
714
470
100
0
38
260
CM 500 125 V2,-,-,-
NC.040.00.00500.125.2
AZOLGAS
125.0
1.5325
470
470
720
470
125
0
38
310
Vis komprimeret visning (13 konfigurerbare produkter)
Order numberCM 500 032 V2,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Sidste ændring25.06.2025 06:55:44
Enhed