2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1528380000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1528380000
HDC HEEE 40 FC
Contact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4050118374285
Weidmueller Group
16
Yes
3
Vis komprimeret visning (1 produkt)
Order number1528380000
ShorttextContact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
LongtextInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Sidste ændring12.12.2025 12:30:01
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Description longInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Description shortContact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
GTIN-Code4050118374285
Order Number1528380000
Product websitehttps://eshop.weidmueller.com/p/1528380000
Type CodeHDC HEEE 40 FC
Use Casehttps://eshop.weidmueller.com/p/1528380000
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
Rated surge voltage6
Contact designSocket
Contact insert without contactYes
max. connectable conductor cross-section multiple wire4
min. connectable conductor cross-section multiple wire0.500
PE connection presentYes
Material of the contactOther copper alloys
Min. operating temperature-40
Max. operating temperature125
rated current16
Product typeHDC HEEE 40 FC
GTIN (EAN) code4050118374285
Internal article number1528380000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1528380000
Conductor connection methodcrimp connection
Pole number40
Manufacturer product descriptionContact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
Manufacturer product designationContact insert (industry plug-in connectors)
Customs tariff number85366990
Type of customs tariff numberTARIC
min. ambient temperature-40
height37
max. ambient temperature125
Degree of soiling3
depth84.300
flammability rating of the insulating material (based on UL 94)V0
Max. line cross section, flexible4
Max. line cross section, rigid4
Min. line cross section, flexible0.500
Min. line cross section, rigid0.500
width34
rated voltage500