Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
ISO
4x
40x
ISO 4026
Model 64204 - Vis sans tête 6 pans creux bout plat - ISO 4026 DIN 913 - Inox A4
Standards
ISO
4x
40x
ISO 4026
Model 64204 - Vis sans tête 6 pans creux bout plat - ISO 4026 DIN 913 - Inox A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 642045X45
Vertical Mode
Expand Table
Reset filters
1/5
Reference
REF
DXL
Matière
MAT
Screw nominal diameter
D [mm]
Length
L [mm]
Width across flats
S [mm]
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
642045X6
5x6
Acier inoxydable A4
5
6
2.5
642045X8
5x8
Acier inoxydable A4
5
8
2.5
642045X10
5x10
Acier inoxydable A4
5
10
2.5
642045X12
5x12
Acier inoxydable A4
5
12
2.5
642045X16
5x16
Acier inoxydable A4
5
16
2.5
642045X20
5x20
Acier inoxydable A4
5
20
2.5
642045X25
5x25
Acier inoxydable A4
5
25
2.5
642045X30
5x30
Acier inoxydable A4
5
30
2.5
642045X35
5x35
Acier inoxydable A4
5
35
2.5
642045X40
5x40
Acier inoxydable A4
5
40
2.5
642045X45
5x45
Acier inoxydable A4
5
45
2.5
642045X50
5x50
Acier inoxydable A4
5
50
2.5
642046X6
6x6
Acier inoxydable A4
6
6
3.0
642046X8
6x8
Acier inoxydable A4
6
8
3.0
642046X10
6x10
Acier inoxydable A4
6
10
3.0
642046X12
6x12
Acier inoxydable A4
6
12
3.0
642046X16
6x16
Acier inoxydable A4
6
16
3.0
642046X20
6x20
Acier inoxydable A4
6
20
3.0
642046X25
6x25
Acier inoxydable A4
6
25
3.0
Vis komprimeret visning (68 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Standards
- Model 64204
Order number
acton_642045X45
Shorttext
Vis sans tête 6 pans creux bout plat - ISO 4026 DIN 913 - Inox A4
Sidste ændring
06.08.2024 08:36:30
Enhed
Klassifikationer
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-03-03 Stud metal end, stud bolt (without drive)
ECLASS 10.1
23-11-03-02 Threaded pin, bolt, shaft screw
ECLASS 5.0
23-11-03-02 02
ETIM 10.0
EC002349 Stud bolt
Standards
DIN-9x-91x-DIN 913 DIN 913
ISO-4x-40x-ISO 4026 ISO 4026