Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 30° - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 30° - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Bend 230/30/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
111398
4037494920282
ICS25
Bend 100/30/0,5/316/BA/ICS25
Architecture
400
100
150
60
100
30
316
BA
0.88
100743
4037494165805
ICS25
Bend 130/30/0,5/316/BA/ICS25
Architecture
400
130
180
68
108
30
316
BA
1.08
111793
4037494920299
ICS25
Bend 130/30/0,5/316/BA/ICS25
Architecture
400
130
180
67
107
30
316
BA
1.08
100744
4037494165812
ICS25
Bend 150/30/0,5/316/BA/ICS25
Architecture
400
150
200
70
110
30
316
BA
1.22
112174
4037494920305
ICS25
Bend 150/30/0,5/316/BA/ICS25
Architecture
400
150
200
70
110
30
316
BA
1.22
100745
4037494165829
ICS25
Bend 180/30/0,5/316/BA/ICS25
Architecture
400
180
230
75
115
30
316
BA
1.80
113242
4037494920312
ICS25
Bend 180/30/0,5/316/BA/ICS25
Architecture
400
180
230
75
115
30
316
BA
1.80
100746
4037494165836
ICS25
Bend 200/30/0,5/316/BA/ICS25
Architecture
400
200
250
80
120
30
316
BA
1.98
113543
4037494920329
ICS25
Bend 200/30/0,5/316/BA/ICS25
Architecture
400
200
250
80
120
30
316
BA
1.98
101291
4037494495360
ICS25
Bend 230/30/0,5/316/BA/ICS25
Architecture
400
230
280
80
120
30
316
BA
2.25
114518
4037494920336
ICS25
Bend 230/30/0,5/316/BA/ICS25
Architecture
400
230
280
80
120
30
316
BA
2.25
100747
4037494165843
ICS25
Bend 250/30/0,5/316/BA/ICS25
Architecture
400
250
300
85
125
30
316
BA
2.42
114815
4037494920343
ICS25
Bend 250/30/0,5/316/BA/ICS25
Architecture
400
250
300
85
125
30
316
BA
2.42
100748
4037494165850
ICS25
Bend 300/30/0,5/316/BA/ICS25
Architecture
400
300
350
90
130
30
316
BA
2.84
100749
4037494165867
ICS25
Bend 350/30/0,5/316/BA/ICS25
Architecture
400
350
400
100
140
30
316
BA
4.42
100750
4037494165874
ICS25
Bend 400/30/0,6/316/BA/ICS25
Architecture
400
400
450
122
166
30
316
BA
5.00
100751
4037494165881
ICS25
Bend 450/30/0,6/316/BA/ICS25
Architecture
400
450
500
127
171
30
316
BA
6.71
100752
4037494165898
ICS25
Bend 500/30/0,6/316/BA/ICS25
Architecture
400
500
550
132
176
30
316
BA
7.63
100753
4037494165911
ICS25
Bend 600/30/0,6/316/BA/ICS25
Architecture
400
600
650
147
191
30
316
BA
9.83
Vis komprimeret visning (28 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Schiedel
- Bend 30°
Order number
114518
Shorttext
ICS 25
Sidste ændring
14.11.2025 10:17:05
Enhed
Nøgleord
Bend
Stainless steel
system
Klassifikationer
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model