Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Sleeve adaptor short - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Sleeve adaptor short - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Sleeve adaptor short 180/130/0,6/316/BA/ICS25
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Ø
D1 [mm]
Ø
D2 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
101365
4037494941492
ICS25
DW_Sl.Ada.short 130/80/0,6/316/BA/ICS25
Architecture
400
130
180
143
73
89
143
316
MA
1.190
101366
4037494941508
ICS25
DW_Sl.Ada.short 130/100/0,6/316/BA/ICS25
Architecture
400
130
180
143
93
109
143
316
MA
1.180
137258
4051921550156
ICS25
DW_Sl.Ada.short 130/120/0,6/316/BA/ICS25
Architecture
400
130
180
143
113
129
143
316
MA
1.068
101362
4037494917909
ICS25
DW_Sl.Ada.short 130/130/0.6/316/BA/ICS25
Architecture
400
130
180
143
123
139
143
316
MA
1.390
113202
4037494949993
ICS25
DW_Sl.Ada.short 150/100/0,6/316/BA/ICS25
Architecture
400
150
200
143
93
109
143
316
MA
1.800
137259
4051921550163
ICS25
DW_Sl.Ada.short 150/120/0,6/316/BA/ICS25
Architecture
400
150
200
143
113
129
143
316
MA
1.242
101367
4037494941430
ICS25
DW_Sl.Ada.short 150/130/0.6/316/BA/ICS25
Architecture
400
130
180
143
123
139
143
316
MA
1.780
101363
4037494917916
ICS25
DW_Sl.Ada.short 150/150/0.6/316/BA/ICS25
Architecture
400
150
200
143
143
159
143
316
MA
1.260
132202
4051921473509
ICS25
DW_Sl.Ada.short 180/130/0,6/316/BA/ICS25
Architecture
400
180
230
143
123
139
143
316
MA
1.548
101368
4037494941447
ICS25
DW_Sl.Ada.short 180/150/0.6/316/BA/ICS25
Architecture
400
180
230
143
143
159
143
316
MA
2.130
114372
4037494941454
ICS25
DW_Sl.Ada.short 180/160/0.6/316/BA/ICS25
Architecture
400
180
230
143
153
169
143
316
MA
2.130
101364
4037494917923
ICS25
DW_Sl.Ada.short 180/180/0.6/316/BA/ICS25
Architecture
400
180
230
143
173
189
143
316
MA
1.260
114832
4037494941515
ICS25
DW_Sl.Ada.short 200/150/0.6/316/BA/ICS25
Architecture
400
200
250
143
143
159
143
316
MA
2.420
114829
4037494941522
ICS25
DW_Sl.Ada.short 200/160/0.6/316/BA/ICS25
Architecture
400
200
250
143
153
169
143
316
MA
2.420
132201
4051921473493
ICS25
DW_Sl.Ada.short 200/180/0,6/316/BA/ICS25
Architecture
400
200
250
143
173
189
143
316
MA
1.597
115021
4037494941386
ICS25
DW_Sl.Ada.short 200/200/0.6/316/BA/ICS25
Architecture
400
200
250
143
193
209
143
316
MA
2.600
132199
4051921473479
ICS25
DW_Sl.Ada.short 250/250/0,6/316/BA/ICS25
Architecture
400
250
300
143
243
259
143
316
MA
1.883
Vis komprimeret visning (18 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Schiedel
- Sleeve adaptor short
Order number
132202
Shorttext
ICS 25
Sidste ændring
14.11.2025 10:17:12
Enhed