Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Measure Pipe 3t. - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Measure Pipe 3t. - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Measur.pipe_3t. 230/250/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
101344
4037494416433
ICS25
Measur.pipe_3t. 80/250/0,5/316/BA/ICS25
Architecture
400
80
130
205
250
316
BA
1.08
101345
4037494416440
ICS25
Measur.pipe_3t. 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.28
101346
4037494416457
ICS25
Measur.pipe_3t. 130/250/0,5/316/BA/ICS25
Architecture
400
130
180
205
250
316
BA
1.56
101347
4037494416464
ICS25
Measur.pipe_3t. 150/250/0,5/316/BA/ICS25
Architecture
400
150
200
205
250
316
BA
1.76
101348
4037494416471
ICS25
Measur.pipe_3t. 180/250/0,5/316/BA/ICS25
Architecture
400
180
230
205
250
316
BA
2.05
101349
4037494416488
ICS25
Measur.pipe_3t. 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
205
250
316
BA
2.24
101350
4037494416495
ICS25
Measur.pipe_3t. 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
205
250
316
BA
2.54
101351
4037494416501
ICS25
Measur.pipe_3t. 250/250/0,5/316/BA/ICS25
Architecture
400
250
300
205
250
316
BA
2.73
101352
4037494416518
ICS25
Measur.pipe_3t. 300/250/0,5/316/BA/ICS25
Architecture
400
300
350
205
250
316
BA
3.20
101353
4037494416525
ICS25
Measur.pipe_3t. 350/250/0,5/316/BA/ICS25
Architecture
400
350
400
205
250
316
BA
3.69
101354
4037494416532
ICS25
Measur.pipe_3t. 400/250/0,6/316/BA/ICS25
Architecture
400
400
450
205
250
316
BA
4.18
101355
4037494416549
ICS25
Measur.pipe_3t. 450/250/0,6/316/BA/ICS25
Architecture
400
450
500
205
250
316
BA
4.92
101356
4037494416556
ICS25
Measur.pipe_3t. 500/250/0,6/316/BA/ICS25
Architecture
400
500
550
205
250
316
BA
5.42
101357
4037494416570
ICS25
Measur.pipe_3t. 600/250/0,6/316/BA/ICS25
Architecture
400
600
650
205
250
316
BA
6.42
101358
4037494416587
ICS25
Measur.pipe_3t. 700/250/0,6/316/BA/ICS25
Architecture
400
700
750
205
250
316
BA
7.42
Vis komprimeret visning (15 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Schiedel
- Measure Pipe 3t.
Order number
101350
Shorttext
ICS 25
Sidste ændring
14.11.2025 10:17:12
Enhed