Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Measure Pipe 1t. - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Measure Pipe 1t. - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Measur.pipe_1t. 200/250/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
101140
4037494167038
ICS25
Measur.pipe_1t. 80/250/0,5/316/BA/ICS25
Architecture
400
80
130
205
250
316
BA
1.03
148401
4051921666321
ICS25
Measur.pipe_1t. 80/250/0,5/316/BA/ICS25
Architecture
400
80
130
205
250
316
BA
1.03
101141
4037494167045
ICS25
Measur.pipe_1t. 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.22
148402
4051921666338
ICS25
Measur.pipe_1t. 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.22
101142
4037494167052
ICS25
Measur.pipe_1t. 130/250/0,5/316/BA/ICS25
Architecture
400
130
180
205
250
316
BA
1.49
101143
4037494167069
ICS25
Measur.pipe_1t. 150/250/0,5/316/BA/ICS25
Architecture
400
150
200
205
250
316
BA
1.68
101144
4037494167076
ICS25
Measur.pipe_1t. 180/250/0,5/316/BA/ICS25
Architecture
400
180
230
205
250
316
BA
1.95
101145
4037494167083
ICS25
Measur.pipe_1t. 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
205
250
316
BA
2.14
101343
4037494496091
ICS25
Measur.pipe_1t. 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
205
250
316
BA
2.42
101146
4037494167090
ICS25
Measur.pipe_1t. 250/250/0,5/316/BA/ICS25
Architecture
400
250
300
205
250
316
BA
2.60
101147
4037494167106
ICS25
Measur.pipe_1t. 300/250/0,5/316/BA/ICS25
Architecture
400
300
350
205
250
316
BA
3.05
101148
4037494167113
ICS25
Measur.pipe_1t. 350/250/0,5/316/BA/ICS25
Architecture
400
350
400
205
250
316
BA
3.52
101149
4037494167120
ICS25
Measur.pipe_1t. 400/250/0,6/316/BA/ICS25
Architecture
400
400
450
205
250
316
BA
3.98
101150
4037494167137
ICS25
Measur.pipe_1t. 450/250/0,6/316/BA/ICS25
Architecture
400
450
500
205
250
316
BA
4.69
101151
4037494167144
ICS25
Measur.pipe_1t. 500/250/0,6/316/BA/ICS25
Architecture
400
500
550
205
250
316
BA
5.17
101152
4037494167168
ICS25
Measur.pipe_1t. 600/250/0,6/316/BA/ICS25
Architecture
400
600
650
205
250
316
BA
6.12
Vis komprimeret visning (17 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Schiedel
- Measure Pipe 1t.
Order number
101145
Shorttext
ICS 25
Sidste ændring
14.11.2025 10:17:12
Enhed