Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Tee plug with drain - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Tee plug with drain - ICS 50
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Tee_Plug_w.drain 500/-/0,6/316/BA/ICS50
Vertical Mode
Expand Table
Alle leverandørlande/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
112008
4037494417140
ICS50
Tee_Plug_w.drain 130/-/-/316/BA/ICS50
Architecture
400
130
230
95
95
316
BA
1.17
104994
4037494407127
ICS50
Tee_Plug_w.drain 150/-/-/316/BA/ICS50
Architecture
400
150
250
95
95
316
BA
1.32
104995
4037494407134
ICS50
Tee_Plug_w.drain 180/-/-/316/BA/ICS50
Architecture
400
180
280
95
95
316
BA
1.58
104996
4037494407141
ICS50
Tee_Plug_w.drain 200/-/-/316/BA/ICS50
Architecture
400
200
300
105
107
316
BA
1.77
104997
4037494407158
ICS50
Tee_Plug_w.drain 250/-/-/316/BA/ICS50
Architecture
400
250
350
101
101
316
BA
2.27
104998
4037494407165
ICS50
Tee_Plug_w.drain 300/-/-/316/BA/ICS50
Architecture
400
300
400
97
97
316
BA
2.82
105301
4037494407172
ICS50
Tee_Plug_w.drain 350/-/-/316/BA/ICS50
Architecture
400
350
450
93
93
316
BA
3.43
105302
4037494407189
ICS50
Tee_Plug_w.drain 400/-/0,6/316/BA/ICS50
Architecture
400
400
500
95
95
316
BA
4.09
105303
4037494407196
ICS50
Tee_Plug_w.drain 450/-/0,6/316/BA/ICS50
Architecture
400
450
550
95
95
316
BA
4.81
105304
4037494407202
ICS50
Tee_Plug_w.drain 500/-/0,6/316/BA/ICS50
Architecture
400
500
600
95
95
316
BA
5.58
105305
4037494407226
ICS50
Tee_Plug_w.drain 600/-/0,6/316/BA/ICS50
Architecture
400
600
700
95
95
316
BA
7.29
105306
4037494407233
ICS50
Tee_Plug_w.drain 700/-/0,6/316/BA/ICS50
Architecture
400
700
800
95
95
316
BA
9.21
143480
4051921618801
ICS50
Tee_Plug_w.drain 750/-/1,0/316/BA/ICS50
Architecture
400
750
850
95
95
316
BA
30.30
143676
4051921620767
ICS50
Tee_Plug_w.drain 800/-/1,0/316/BA/ICS50
Architecture
400
800
900
95
95
316
BA
32.99
143492
4051921617460
ICS50
Tee_Plug_w.drain 850/-/1,0/316/BA/ICS50
Architecture
400
850
950
95
95
316
BA
34.00
143677
4051921620774
ICS50
Tee_Plug_w.drain 900/-/1,0/316/BA/ICS50
Architecture
400
900
1000
95
95
316
BA
36.00
143506
4051921619068
ICS50
Tee_Plug_w.drain 950/-/1,0/316/BA/ICS50
Architecture
400
950
1050
95
95
316
BA
38.00
143590
4051921619907
ICS50
Tee_Plug_w.drain 1000/-/1,0/316/BA/ICS50
Architecture
400
1000
1100
95
95
316
BA
40.00
Vis komprimeret visning (20 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Schiedel
- Tee plug with drain
Order number
105304
Shorttext
ICS 50
Sidste ændring
14.11.2025 10:17:18
Enhed
Nøgleord
Stainless steel
Tee
drain
plug
system
Klassifikationer
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model