Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950090 - IE-C5DD4UG0090MCSMCS-E
Weidmüller
...
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950090 - IE-C5DD4UG0090MCSMCS-E
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1025950090
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950090
IE-C5DD4UG0090MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 9 m
Ready-for-connection PROFINET data lines with copper wires.
4050118619867
Weidmueller Group
green
5
black
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Weidmüller
- 1025950090
Order number
1025950090
Shorttext
IE-C5DD4UG0090MCSMCS-E
Sidste ændring
12.12.2025 12:13:44
Enhed
Nøgleord
Cable
Electric engineering
Patch cord copper
automation
data cable
process control engineering
wire
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-06-03-08 Patch cord copper (data cable )
5
5
Yes
Да
black
черный
1x4
1x4
SF/UTP
SF/UTP
without
без
M12
M12
M12
M12
Yes
Да
TARIC
TARIC
green
зеленый
Yes
Да
Yes
Да
Yes
Да
Yes
Да
According to IEC 60332-3-24
В соответствии с МЭК 60332-3-24
IP67
IP67