2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1025940250

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025940250
IE-C5DD4UG0250MCSXXX-X
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4, Length: 25 m
Ready-for-connection PROFINET data lines with copper wires.
4050118323597
Weidmueller Group
green
5
black
Vis komprimeret visning (1 produkt)
Order number1025940250
ShorttextPROFINET Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4, Length: 25 m
LongtextReady-for-connection PROFINET data lines with copper wires.
Sidste ændring12.12.2025 12:13:43
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Description longReady-for-connection PROFINET data lines with copper wires.
Description shortPROFINET Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4, Length: 25 m
GTIN-Code4050118323597
Order Number1025940250
Product websitehttps://eshop.weidmueller.com/p/1025940250
Type CodeIE-C5DD4UG0250MCSXXX-X
Use Casehttps://eshop.weidmueller.com/p/1025940250
CNSPHYPROP Physical Properties

ECLASS 15.0

27-06-03-08 Patch cord copper (data cable )
Category5
flame retardant versionYes
color anti-kink sleeveblack
cable construction1x4
cable typeSF/UTP
type of anti-kink sleevewithout
type of connector connection 1M12
type of connector connection 2without
halogen free (according to EN 50267-2-2)Yes
NPV value66
Product typeIE-C5DD4UG0250MCSXXX-X
GTIN (EAN) code4050118323597
Internal article number1025940250
Manufacturer nameWeidmueller Group
BrandPROFINET
address of additional linkhttps://eshop.weidmueller.com/p/1025940250
Manufacturer product descriptionPROFINET Cable (assembled) M12 D-code – IP 67 straight pin, Open, Number of poles: 4, Length: 25 m
Manufacturer product designationPROFINET Cable (assembled)
Customs tariff number85444290
Type of customs tariff numberTARIC
Color of coatgreen
Without halogensYes
shieldedYes
Without halogens as in EN 50267-2-3Yes
Oil-resistant in accordance EN 60811-2-1Yes
Flame resistant according to standardAccording to IEC 60332-3-24
Length25