2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 2934250000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
type of mounting
AAB451
suitable for outside installation
AAB644
suitable for metric installation
AAB681
1
2934250000
KLIPPON K79
Metal housing, Width: 404 mm, Height: 313 mm, Depth: 181 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986682481
Weidmueller Group
wall/floor
Yes
Yes
Vis komprimeret visning (1 produkt)
Order number2934250000
ShorttextMetal housing, Width: 404 mm, Height: 313 mm, Depth: 181 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Sidste ændring23.06.2025 20:17:21
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Customs Tariff Number85369095
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 404 mm, Height: 313 mm, Depth: 181 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
GTIN-Code4099986682481
Order Number2934250000
Product websitehttps://eshop.weidmueller.com/p/2934250000
Use Casehttps://eshop.weidmueller.com/p/2934250000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingwall/floor
Product typeKLIPPON K79
GTIN4099986682481
product article number of manufacturer2934250000
Manufacturer nameWeidmueller Group
BrandKlippon K ®
address of additional linkhttps://eshop.weidmueller.com/p/2934250000
Assembly on floor is possibleNo
Wall assembly possibleYes

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingwall/floor
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKLIPPON K79
GTIN4099986682481
product article number of manufacturer2934250000
Manufacturer nameWeidmueller Group
BrandKlippon K ®
Number of doors front0
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/2934250000
Color number according to RAL7001
Degree of protection (NEMA)NEMA 4
height313
colorSilver
depth181
materialaluminum
Assembly on floor is possibleNo
Wall assembly possibleYes
width404
MaterialMaterial combinations
Mounting plate presentNo
Surfaceuntreated
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Electrical cabinet, Empty enclosures
type of mountingwall/floor
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)85369095
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKLIPPON K79
GTIN4099986682481
product article number of manufacturer2934250000
Manufacturer nameWeidmueller Group
BrandKlippon K ®
Number of doors front0
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/2934250000
Color number according to RAL7001
Degree of protection (NEMA)NEMA 4
height313
colorSilver
depth181
materialaluminum
Assembly on floor is possibleNo
Wall assembly possibleYes
width404
MaterialMaterial combinations
Mounting plate presentNo
Surfaceuntreated
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors0
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 4
Height313
ColourSilver
Depth181
Materialaluminum
Width404
Material qualityMaterial combinations
With mounting plateNo
Surface finishinguntreated
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors0
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 4
Height313
ColourSilver
Depth181
Materialaluminum
Width404
Material qualityMaterial combinations
With mounting plateNo
Surface finishinguntreated
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)