Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC0083HP_1 - MAGNETIC CATCH
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC0083HP_1 - MAGNETIC CATCH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 140-012-613 MC0083HP-140
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-012-613
MC0083HP-140
4510932004152
Standard
Horizontal (surface mount)
140
14.3
50
14.1
17
Heat-resistant|Anti-corrosion
White
Stainless Steel (SUS304)
Mirror
40
Link
140-012-729
MC0083HP-70
4510932004190
Standard
Horizontal (surface mount)
70
7.1
50
14.1
17
Heat-resistant|Anti-corrosion
Black
Stainless Steel (SUS304)
Mirror
40
Link
Vis komprimeret visning (2 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Sugatsune
- MC0083HP_1
Shorttext
MAGNETIC CATCH
Sidste ændring
20.10.2025 13:48:27
Enhed
Nøgleord
CATCHES
Component
FASTENERS
Hardware
Industrial
LATCHES
MAGNETIC CATCHES
Magnetic Catch
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
140-012-613
Type Code
MC0083HP-140
GTIN-Code
4510932004152
Order Number
140-012-613
CNSPHYPROP Physical Properties