2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-096 MC16S

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-050-096
MC16S
4510932058797
Standard
Vertical (surface mount)
11.8
1.2
36
11
10
Brown
Aluminium Alloy
Metallic Brown Paint
7.5
Link
Vis komprimeret visning (1 produkt)
ShorttextMAGNETIC CATCH
Sidste ændring20.10.2025 13:45:01
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties